37.11.4.1 Performance with the Averaging Digital Feature

Averaging is a feature which increases the sample accuracy. ADC automatically computes an average value of multiple consecutive conversions. The numbers of samples to be averaged is specified by the Number-of-Samples-to-be-collected bit group in the Average Control register (AVGCTRL.SAMPLENUM[3:0]) and the averaged output is available in the Result register (RESULT).

Table 37-29. Averaging Feature (Device Variant A)
Average NumberConditionsSNR (dB)SINAD (dB)SFDR (dB)ENOB (bits)
1In differential mode, 1x gain, VDDANA=3.0V, VREF=1.0V, 350kSps at 25°C66.065.072.89.75
867.665.875.110.62
3269.767.175.310.85
12870.467.575.510.91
Table 37-30. Averaging Feature (Device Variant B,C, D and L)
Average NumberConditionsSNR (dB)SINAD (dB)SFDR (dB)ENOB (bits)
1In differential mode, 1x gain, VDDANA=3.0V, VREF=1.0V, 350kSps at 25°C66.065.072.810.5
867.665.875.110.62
3269.767.175.310.85
12870.467.575.510.91