38.8.1.2 Crystal Oscillator Characteristics

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in Figure 38-4. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

Load Capacitance Equation

CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY

Where:

CLOAD = Crystal Mfg. CLOAD specification

CXIN = XOSC XIN pin data sheet specification

CXOUT = XOSC XOUT pin data sheet specification

CLEXT = Required external crystal load capacitor

CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm)

Table 38-22. Crystal Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTCrystal oscillator frequency0.4-32MHz
ESRCrystal Equivalent Series Resistance
Safety Factor = 3

The AGC doesn’t have any noticeable impact on these measurements.

f = 0.455 MHz, CL = 100pF
XOSC.GAIN = 0--5.6KΩ
f = 2MHz, CL = 20pF
XOSC.GAIN = 0--416
f = 4MHz, CL = 20pF
XOSC.GAIN = 1--243
f = 8 MHz, CL = 20pF
XOSC.GAIN = 2--138
f = 16 MHz, CL = 20pF
XOSC.GAIN = 3--66
f = 32MHz, CL = 18pF
XOSC.GAIN = 4--56
CXINParasitic capacitor load-5.9-pF
CXOUTParasitic capacitor load-3.2-pF
IXOSCCurrent Consumptionf = 2MHz, CL = 20pF, AGC off6587μA
f = 2MHz, CL = 20pF, AGC on5276
f = 4MHz, CL = 20pF, AGC off117155
f = 4MHz, CL = 20pF, AGC on74104
f = 8MHz, CL = 20pF, AGC off226308
f = 8MHz, CL = 20pF, AGC on128180
f = 16MHz, CL = 20pF, AGC off502714
f = 16MHz, CL = 20pF, AGC on307590
f = 32MHz, CL = 18pF, AGC off16222257
f = 32MHz, CL = 18pF, AGC on6151280
tSTARTUPStartup timef = 2MHz, CL = 20pF,
XOSC.GAIN = 0, ESR = 600Ω-14K48Kcycles
f = 4MHz, CL = 20pF,
XOSC.GAIN = 1, ESR = 100Ω-680019.5K
f = 8 MHz, CL = 20pF,
XOSC.GAIN = 2, ESR = 35Ω-555013K
f = 16 MHz, CL = 20pF,
XOSC.GAIN = 3, ESR = 25Ω-675014.5K
f = 32MHz, CL = 18pF,
XOSC.GAIN = 4, ESR = 40Ω-5.3K9.6K
Figure 38-4. Crystal Oscillator Connection