| fOUT | Output frequency | Calibrated
against a 8 MHz reference at 25°C, over [-40, +85]C, over [1.62, 3.63]V | 7.8 | 8 | 8.16 | MHz |
| Calibrated
against a 8 MHz reference at 25°C, at VDD= 3.3V | 7.94 | 8 | 8.06 |
| Calibrated
against a 8 MHz reference at 25°C, over [1.62, 3.63]V | 7.92 | 8 | 8.08 |
| TempCo | Frequency vs.
Temperature drift | | -1.2 | | 1 | % |
| SupplyCo | Frequency vs. Supply drift | | -2 | | 2 | % |
| IOSC8M | Current consumption | IDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8 MHz (FRANGE =
1, PRESC = 0) | | 64 | 96 | μA |
| tSTARTUP | Startup time | | - | 2.4 | 3.3 | μs |
| Duty | Duty cycle | | - | 50 | - | % |