30.6.2.6.3 PWM Operation
NPWM uses single-slope PWM generation.
For single-slope PWM generation, the period time (T) is controlled by the TOP value, and CCx controls the duty cycle of the generated waveform output. When up-counting, the WO[x] is set at start or compare match between the COUNT and TOP values, and cleared on compare match between COUNT and CCx register values. When down-counting, the WO[x] is cleared at start or compare match between the COUNT and ZERO values, and set on compare match between COUNT and CCx register values.
The following equation calculates the exact resolution for a single-slope PWM (RPWM_SS) waveform:
The PWM frequency (fPWM_SS) depends on TOP value and the peripheral clock frequency (fGCLK_TC), and can be calculated by the following equation:
Where N represents the prescaler divider used (1, 2, 4, 8, 16, 64, 256, 1024).
In MPWM, the output of WO[1] is depending on CC1 as shown in the figure below. On every overflow/underflow, a one-TC-clock-cycle negative pulse is put out on WO[0] (not shown in the figure).
The table below shows the update counter and overflow event/interrupt generation conditions in different operation modes.
| Name | Operation | TOP | Update | Output Waveform | OVFIF/Event | ||
|---|---|---|---|---|---|---|---|
| On Match | On Update | Up | Down | ||||
| NFRQ | Normal Frequency | PER | TOP/ ZERO | Toggle | Stable | TOP | ZERO |
| MFRQ | Match Frequency | CC0 | TOP/ ZERO | Toggle | Stable | TOP | ZERO |
| NPWM | Single-slope PWM | PER | TOP/ ZERO | See description above. | TOP | ZERO | |
| MPWM | Single-slope PWM | CC0 | TOP/ ZERO | Toggle | Toggle | TOP | ZERO |