40.11.5 Ultra Low Power Internal 32kHz RC Oscillator (OSCULP32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency |
Calibrated against a 32.768kHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V | 24.248 | 32.768 | 40.96 | kHz |
| - | - | Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V | 30.474 | 32.768 | 35.061 | kHz |
| - | - |
Calibrated against a 32.768kHz reference at 25°C, over [2.7, 3.63]V | 30.146 | 32.768 | 35.389 | kHz |
| Duty | Duty Cycle | - | - | 50 | - | % |
Note:
- These values are based on simulation. These values are not covered by test limits in production or characterization.
- This oscillator is always on.