40.11.4 32.768 kHz Internal Oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency |
Calibrated against a 32.768kHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V | 28.508 | 32.768 | 35.389 | kHz |
| Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V | 31.621 | 32.768 | 33.423 | |||
|
Calibrated against a 32.768kHz reference at 25°C, over [2.7, 3.63]V | 31.457 | 32.768 | 34.079 | |||
| IOSC32K | Current consumption | - | - | 0.79 | 3.7 | uA |
| tSTARTUP | Startup time | - | - | 1 | 2 | cycles |
| Duty | Duty Cycle | - | - | 50 | - | % |
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency |
Calibrated against a 32.768kHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V | 26.214 | 32.768 | 39.321 | kHz |
| Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V | 32.113 | 32.768 | 33.423 | kHz | ||
|
Calibrated against a 32.768kHz reference at 25°C, over [2.7, 3.63]V | 31.457 | 32.768 | 34.079 | kHz | ||
| IOSC32K | Current consumption | - | - | 0.67 | 5 | uA |
| tSTARTUP | Startup time | - | - | 1 | 2 | cycles |
| Duty | Duty Cycle | - | - | 50 | - | % |