| Positive input voltage range | | 0 | - | VDDANA | V |
| Negative input voltage range | | 0 | - | VDDANA |
| Offset | Hysteresis = 0, Fast mode | -15 | 0.0 | +15 | mV |
| Hysteresis = 0, Low power mode | -25 | 0.0 | +25 | mV |
| Hysteresis | Hysteresis = 1, Fast mode | 20 | 50 | 85 | mV |
| Hysteresis = 1, Low power mode | 15 | 40 | 75 | mV |
| Propagation delay | Changes for VACM=VDDANA/2
100mV overdrive, Fast mode | - | 90 | 180 | ns |
| Changes for VACM=VDDANA/2
100mV overdrive, Low power mode | - | 282 | 520 | ns |
| tSTARTUP | Startup time | Enable to ready delay
Fast mode | - | 1 | 2.6 | μs |
| Enable to ready delay
Low power
mode | - | 14 | 22 | μs |
| VSCALE | INL(3) | | -1.4 | 0.75 | 1.4 | LSB |
| DNL(3) | | -0.9 | 0.25 | 0.9 | LSB |
| Offset Error (1)(2) | | -0.20 | 0.26 | +0.92 | LSB |
| Gain Error (1)(2) | | -0.89 | 0.215 | 0.89 | LSB |