37.9.1 Normal I/O Pins
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| RPULL | Pull-up - Pull-down resistance | All pins except for PA24 and PA25 | 20 | 40 | 60 | kΩ |
| VIL | Input low-level voltage | VDD=1.62V-2.7V | - | - | 0.25*VDD | V |
| VDD=2.7V-3.63V | - | - | 0.3*VDD | |||
| VIH | Input high-level voltage | VDD=1.62V-2.7V | 0.7*VDD | - | - | |
| VDD=2.7V-3.63V | 0.55*VDD | - | - | |||
| VOL | Output low-level voltage | VDD>1.6V, IOL maxI | - | 0.1*VDD | 0.2*VDD | |
| VOH | Output high-level voltage | VDD>1.6V, IOH maxII | 0.8*VDD | 0.9*VDD | - | |
| IOL | Output low-level current | VDD=1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 1 | mA |
| VDD=3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2.5 | |||
| VDD=1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 3 | |||
| VDD=3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 10 | |||
| IOH | Output high-level current | VDD=1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 0.70 | |
| VDD=3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2 | |||
| VDD=1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 2 | |||
| VDD=3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 7 | |||
| tRISE | Rise time(1) | PORT.PINCFG.DRVSTR=0load = 5pF, VDD = 3.3V | - | - | 15 | ns |
| PORT.PINCFG.DRVSTR=1load = 20pF, VDD = 3.3V | - | - | 15 | |||
| tFALL | Fall time(1) | PORT.PINCFG.DRVSTR=0load = 5pF, VDD = 3.3V | - | - | 15 | ns |
| PORT.PINCFG.DRVSTR=1load = 20pF, VDD = 3.3V | - | - | 15 | |||
| ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | μA |
Note: 1. These values are based on simulation. These values are not covered by test limits
in production or characterization.