37.11.7 Bandgap and Internal 1.0V Reference Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| BANDGAP | Internal 1.1V Bandgap reference | After calibration at T = 25°C, over [-40℃, +85℃],VDD = 3.3V | 1.08 | 1.1 | 1.12 | V | |
| Over voltage at 25°C | 1.09 | 1.1 | 1.11 | V | |||
| INT1V | Internal 1.0V reference voltage (1) | After calibration at T = 25°C, over voltage and [-40°C, +85°C],VDD = 3.3V | 0.98 | 1 | 1.02 | V | |
| Over voltage at 25°C | 0.99 | 1 | 1.01 | V | |||
Note:
- These values are simulation based and are not covered by production test limits.