3.4.5 LVDS Display Interface
The Low Voltage Differential Signaling Controller (LVDSC) manages data format conversion from the LCD Controller internal DPI bus to OpenLDI LVDS output signals.
LVDSC functions include bit mapping, balanced mode management and serializer.
On the board, an external LVDS display can be connected to the J17 30-pin FPC connector.
| PIO | Signal Name | Signal Description |
|---|---|---|
|
PB18 |
LVDS_ENABLE_PB18 |
Display enable signal |
|
PB16 |
LVDS_IRQ_PB16 |
Display touchscreen interrupt line |
|
PB14 |
LVDS_PWM_PB14 |
Display PWM signal |
|
PC6 |
LVDS_TWCK_PC6 |
Display TWI clock signal |
|
PC7 |
LVDS_TWD_PC7 |
Display TWI data signal |