20.2 Features

  • Generates CPU, Advanced High-performance Bus (AHB), and Advanced Peripheral Bus (APB) system clocks
    • Clock source and division factor from GCLK0, (GCLK GENERATOR 0)
    • Clock prescaler with 1x to 128x division
  • Safe run-time clock switching from GCLK0
  • Module-level clock gating through maskable peripheral clocks