20.4 Peripheral Dependencies
Peripheral
Name |
Base Address |
NVIC IRQ
Index:Source |
PAC Peripheral
ID (PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|
MCLK | 0x4401_2000 | 9 : CKRDY | 9 | VDDREG |
Note: In order to use this peripheral, other
parts of the system must be configured correctly, as described below.