20.6 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00INTENCLR7:0       CKRDY
15:8        
23:16        
31:24        
0x04INTENSET7:0       CKRDY
15:8        
23:16        
31:24        
0x08INTFLAG7:0       CKRDY
15:8        
23:16        
31:24        
0x0CCLKDIV07:0DIV[7:0]
15:8        
23:16        
31:24        

0x10

...

0x13

Reserved         
0x14CLKDIV17:0DIV[7:0]
15:8        
23:16        
31:24        

0x18

...

0x3B

Reserved         
0x3CCLKMSK07:0    MSK6MSK5MSK4MSK3
15:8MSK15MSK14MSK13MSK12  MSK9MSK8
23:16 MSK22MSK21MSK20MSK19MSK18MSK17MSK16
31:24        
0x40CLKMSK17:0MSK7MSK6MSK5  MSK2MSK1MSK0
15:8MSK15MSK14MSK13MSK12MSK11MSK10  
23:16    MSK19MSK18  
31:24        
0x44CLKMSK27:0MSK7MSK6MSK5MSK4 MSK2MSK1MSK0
15:8 MSK14MSK13MSK12MSK11MSK10MSK9MSK8
23:16        
31:24        
0x48CLKMSK37:0MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0
15:8MSK15MSK14MSK13MSK12MSK11MSK10MSK9MSK8
23:16    MSK19MSK18MSK17MSK16
31:24        

0x4C

...

0x5F

Reserved         
0x60ODOFF7:0       ODMSK
15:8        
23:16        
31:24