34.8.6.10 Address
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | ADDR |
Offset: | 0x24 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ADDRMASK[9:7] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ADDRMASK[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TENBITEN | ADDR[9:7] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDR[6:0] | GENCEN | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 26:17 – ADDRMASK[9:0] Address Mask
These bits act as a second address match register, an address mask register, or the lower limit of an address range, depending on the CTRLB.AMODE setting.
Bit 15 – TENBITEN Ten Bit Addressing Enable
Value | Description |
---|---|
0 | 10-bit address recognition disabled. |
1 | 10-bit address recognition enabled. |
Bits 10:1 – ADDR[9:0] Address
These bits contain the I2C client address used by the client address match logic to determine if a host has addressed the client.
When using 7-bit addressing, the client address is represented by ADDR[6:0].
When using 10-bit addressing (ADDR.TENBITEN=1), the client address is represented by ADDR[9:0]
When the address match logic detects a match, INTFLAG.AMATCH is set and STATUS.DIR is updated to indicate whether it is a read or a write transaction.
Bit 0 – GENCEN General Call Address Enable
A general call address is an address consisting of all-zeroes, including the direction bit (host write).
Value | Description |
---|---|
0 | General call address recognition disabled. |
1 | General call address recognition enabled. |