14.11.2 STATUSA Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | STATUSA |
Offset: | 0x0004 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NBRG[7:0] | |||||||||
Access | cfg/R | cfg/R | cfg/R | cfg/R | cfg/R | cfg/R | cfg/R | cfg/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WLCK | ENABLE | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 15:8 – NBRG[7:0] Number of IDAU Regions
Indicates the number of IDAU Regions.
The Region register group composed of RCTRL, RSTATUS[A,B,C] is repeated NBRG+1 times.
Region0 is always present and always of MR_INVALID type.
Regions1 to NBRG configuration and status registers are accessible through the IDAU Region register groups.
Bit 1 – WLCK Write Lock
Value | Description |
---|---|
0 | The module is not Write-protected. |
1 | The module is Write-protected until next reset, writes are discarded and reported as PAC errors. |
Bit 0 – ENABLE Enable
Value | Description |
---|---|
0 | The module is disabled, all regions are considered exempt from security except those configured as valid when disabled (refer to the IDAU_MAIN_REGIONS_MAP parameter). |
1 | The module is enabled, dynamic configuration is applied to the system. |