14.11.1 Control Register
This Register is write-protected by the PAC and by STATUSA.WLCK.
Invalid commands are reported in STATUSB.CFGERR and not reported to the PAC.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTRL |
Offset: | 0x0000 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CMD[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CMD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bits 31:16 – CMD[15:0] Command Register
The ENABLE command is discarded when STATUSB.CFGERR is high.
Value | Description |
---|---|
0x0 - 0xA500 | Reserved |
0xA501 | Module Enable (ENABLE) |
0xA502 | Module Disable (DISABLE) |
0xA503 | Write Lock (WLCK) |
0xA504 - 0xFFFF | Reserved |