19.7 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00CTRLA7:0       SWRST

0x01

...

0x03

Reserved         
0x04SYNCBUSY7:0GENCTRL5GENCTRL4GENCTRL3GENCTRL2GENCTRL1GENCTRL0 SWRST
15:8  GENCTRL11GENCTRL10GENCTRL9GENCTRL8GENCTRL7GENCTRL6
23:16        
31:24        

0x08

...

0x1F

Reserved         
0x20GENCTRL07:0   SRC[4:0]
15:8  RUNSTDBYDIVSELOEOOVIDCGENEN
23:16DIV[7:0]
31:24DIV[15:8]
...        
0x4CGENCTRL117:0   SRC[4:0]
15:8  RUNSTDBYDIVSELOEOOVIDCGENEN
23:16DIV[7:0]
31:24DIV[15:8]

0x50

...

0x7F

Reserved         
0x80PCHCTRL07:0WRTLOCKCHEN  GEN[3:0]
15:8        
23:16        
31:24        
...        
0x013CPCHCTRL477:0WRTLOCKCHEN  GEN[3:0]
15:8        
23:16        
31:24