38.6.8.3 Tx Buffer Element
The Tx Buffers section can be configured to hold dedicated Tx Buffers as well as a Tx FIFO / Tx Queue. In case that the Tx Buffers section is shared by dedicated Tx buffers and a Tx FIFO / Tx Queue, the dedicated Tx Buffers start at the beginning of the Tx Buffers section followed by the buffers assigned to the Tx FIFO or Tx Queue. The Tx Handler distinguishes between dedicated Tx Buffers and Tx FIFO / Tx Queue by evaluating the Tx Buffer configuration TXBC.TFQS bits (TXBC <29:24>) and TXBC.NDTB bits (TXBC <21:16>). The element size can be configured for storage of CAN FD messages with up to 64 bytes data field via register TXESC.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T0 | E S I |
X T D |
R T R |
ID[28:0] | ||||||||||||||||||||||||||||
T1 | MM[7:0] |
E F C |
F D F |
B R S |
DLC[3:0] | |||||||||||||||||||||||||||
T2 | DB3[7:0] | DB2[7:0] | DB1[7:0] | DB0[7:0] | ||||||||||||||||||||||||||||
T3 | DB7[7:0] | DB6[7:0] | DB5[7:0] | DB4[7:0] | ||||||||||||||||||||||||||||
... | ... | ... | ... | ... | ||||||||||||||||||||||||||||
Tn | DBm[7:0] | DBm-1[7:0] | DBm-2[7:0] | DBm-3[7:0] |
T0 Bit 31 - ESI: Error State Indicator
0 : ESI bit in CAN FD format depends only on error passive flag.
1 : ESI bit in CAN FD format transmitted recessive.
T0 Bit 30 - XTD: Extended Identifier
0 : 11-bit standard identifier.
1 : 29-bit extended identifier.
T0 Bit 29 - RTR: Remote Transmission Request
0 : Transmit data frame.
1 : Transmit remote frame.
T0 Bits 28:0 - ID[28:0]: Identifier
Standard or extended identifier depending on bit XTD. A standard identifier is stored into ID[28:18].
T1 Bits 31:24 - MM[7:0]: Message Marker
Written by CPU during Tx Buffer configuration. Copied into Tx Event FIFO element for identification of Tx message status.
T1 Bit 23 - EFC: Event FIFO Control
0 : Don’t store Tx events.
1 : Store Tx events.
T1 Bit 22 - Reserved
TR1 Bit 21 - FDF: FD Format
0 : Frame transmitted in Classic CAN format.
1 : Frame transmitted in CAN FD format.
T1 Bit 20 - BRS: Bit Rate Search
0 : CAN FD frames transmitted without bit rate switching.
1 : CAN FD frames transmitted with bit rate switching.
T1 Bits 19:16 - DLC[3:0]: Data Length Code
0-8 : CAN + CAN FD: received frame has 0-8 data bytes.
9-15 : CAN: received frame has 8 data bytes.
9-15 : CAN FD: received frame has 12/16/20/24/32/48/64 data bytes.
T1 Bits 15:0 - Reserved
T2 Bits 31:24 - DB3[7:0]: Data Byte 3
T2 Bits 23:16 - DB2[7:0]: Data Byte 2
T2 Bits 15:8 - DB1[7:0]: Data Byte 1
T2 Bits 7:0 - DB0[7:0]: Data Byte 0
T3 Bits 31:24 - DB7[7:0]: Data Byte 7
T3 Bits 23:16 - DB6[7:0]: Data Byte 6
T3 Bits 15:8 - DB5[7:0]: Data Byte 5
T3 Bits 7:0 - DB4[7:0]: Data Byte 4
...
Tn Bits 31:24 - DBm[7:0]: Data Byte m
Tn Bits 23:16 - DBm-1[7:0]: Data Byte m-1
Tn Bits 15:8 - DBm-2[7:0]: Data Byte m-2
Tn Bits 7:0 - DBm-3[7:0]: Data Byte m-3