39.7.14.1 Slow Clock Mode Waveforms

The following figure illustrates the read and write operations in Slow Clock mode. They are valid on all Chip Selects.

Figure 39-30. Read/Write Cycles in Slow Clock Mode

The following table indicates the value of read and write parameters in Slow Clock mode.

Table 39-4. Read and Write Timing Parameters in Slow Clock Mode
Read Parameters Duration (cycles) Write Parameters Duration (cycles)
NRD SETUP 1 NWE SETUP 1
NRD PULSE 1 NWE PULSE 1
NCS RD SETUP 0 NCS WR SETUP 0
NCS RD PULSE 2 NCS WR PULSE 3
NRD CYCLE 2 NWE CYCLE 3