43.6.10 Idle and Standby Sleep Mode Operation
The host device supports several modes of operation, starting at Active and ending with Off:
Mode of Operation: | Behavior: | Wake-Up Signal: |
---|---|---|
Active | CPU running. All memory is active. ADC can run. |
None |
(CPU) Idle | CPU halted. All memory is active. ADC (1) |
All Interrupts |
Standby | All logic content retained. ADC (1) NVM in sleep mode. Configurable RAM retention support. |
All Interrupts |
Hibernate | Only backup domain remains active.
ADC cannot run. Configurable RAM retention. Only 32 kHz clock can run. |
Backup Interrupts |
Backup | Only backup domain remains active.
ADC cannot run. Only 32 kHz clock can run. |
Backup Interrupts |
Off | Everything is off. | External Reset |
Note:
- The CTRLA.ONDEMAND and CTRLA.RUNSTDBY bits control the behavior of the ADC during Idle and Standby sleep modes, in cases where the ADC is enabled (CTRLA.ENABLE = 1). See the following table:
CTRLA.ENABLE | CTRLA.RUNSTDBY | CTRLA.ONDEMAND | Description |
---|---|---|---|
0 | x | x | Disabled. |
1 | 0 | 0 | ADC inactive in Idle and Standby mode |
1 | 0 | 1 | Run in Idle and Standby modes only on EVSYS trigger request. |
1 | 1 | 0 | Run in Idle and Standby modes. |
1 | 1 | 1 | Run in Idle and Standby modes. |
Note: When
CTRLA.ONDEMAND=1, the analog block is always powered-off. When a
start request is detected, the system returns from sleep and starts
a new conversion. When RUNSTDBY is enabled the GCLK to the ADC
continues to run when ONDEMAND=0. With ONDEMAND and RUNSTDBY set the
GCLK will be requested. Therefore, there will be an additional delay
until the analog front end is ready (CTLINTFLAG.CRRDYn=1).
|