30.3.2 Features
The following are key features of the module:
- Supports flash partitions
- Program Flash Memory (PFM)
- Boot Flash Memory (BFM)
- Configuration Flash Memory (CFM)
- Flash-Based Configuration Retention
Support:
- Read and update external module Calibration and Configuration data
- Read and update Flash IP Calibration data
- Read and update Page Redundancy Records (locally)
- Flash Memory Read Protection
- Boot CFG BoCoR Read Protection (for CE Key privacy)
- AHB Reads of Flash Memory
- One AHB Read port
- Round Robin or Fixed Arbitration via SFR bit
- One Read Buffer per port
- CRC Logic for In-variant memory tests
- Fault Logic for error injection and testing