30.3.13 ECC Fault Control
The flash system contains a fault injection mechanism to allow periodic testing of the ECC logic and error event generation. It can be setup to test Parity, ECC SEC, and ECC DED data faults. For Dynamic mode, it can also inject faults in the ECC Control Bits. The registers ECCCTRL, FFLTCTRL, FFLTPTR, and FFLTADR provide control, while FFLTCAP, FFLTPAR and FFLTSYN provide status. Flash Fault registers are named FFLT* to distinguish them for other memory fault registers.
Note that if the system level ECCCTL bits are set for Bypass mode, the fault logic behaves as if it is in Dynamic Mode so that the functional safety code can be developed without generating system level errors.
The ECC Fault logic has two modes of operation: Injection and Capture. Injection mode allows user code to test the ECC logic by forcing faults into the Flash read or write paths. Fault injection behaves slightly differently depending on the ECCCTL mode. Capture mode allows user code to monitor read faults by capturing the first address at which an ECC or Parity error occurs.