30.3.3 Peripheral Dependencies
Peripheral Name | Base Address | NVIC IRQ Index:Source | MCLK AXI/APB Clocks Index:Name (1) | PAC Peripheral ID (PAC.WRCTRL), PAC.INTFLAGx[n] |
Power Domain |
---|---|---|---|---|---|
FCR | 0x4400_2000 | 0 : ECERR 1 : FAULT or CRCERR | 4 : CLK_FCR_AHB 33: CLK_FCR_APB |
1, INTFLAGA[1] | VDDREG |
Note:
- Register Field: MCLK.CLKMSK{index/32}.MASK[index mod 32].