24.6.1 Principle of Operation

The RTC keeps track of time in the system and enables periodic events, as well as interrupts and events at a specified time. The RTC consists of a 10-bit prescaler that feeds a 32-bit counter. The actual format of the 32-bit counter depends on the RTC operating mode.

The RTC can function in one of these modes:
  • Mode 0 - COUNT32: RTC serves as 32-bit counter
  • Mode 1 - COUNT16: RTC serves as 16-bit counter
  • Mode 2 - CLOCK: RTC serves as clock/calendar with alarm functionality