41.7.2 Event Control

Table 41-2. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
        DATARDYEO 
Access R/W 
Reset 0 

Bit 0 – DATARDYEO TRNG Data Ready Event (TRNG_RDY) Output

This bit indicates whether the TRNG Data Ready event output is enabled and whether an output event will be generated when a new random value is ready.

ValueDescription
0 TRNG Data Ready event output is disabled and an event will not be generated.
1 TRNG Data Ready event output is enabled and an event will be generated.