41.7.1 Control A
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | ENABLE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 6 – RUNSTDBY Run in Standby
This bit controls how the TRNG behaves during standby sleep mode:
Value | Description |
---|---|
0 | The TRNG is halted during standby sleep mode. |
1 | The TRNG continues to operate in standby sleep mode. |
Bit 1 – ENABLE Enable
Value | Description |
---|---|
0 | The TRNG is disabled. |
1 | The TRNG is enabled. |