15.2 Features

The following are key features of the PAC module:
  • Programmable write protect bit for each peripheral that supports it
  • Interrupt generation on access errors to peripherals
    • Write protect error
    • Unused Address
    • Access when clock synchronization is active
    • Access when software reset is on-going
    • Access to reserved memory regions