15.6 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00WRCTRL7:0PERID[7:0]
15:8PERID[15:8]
23:16KEY[7:0]
31:24        
0x04EVCTRL7:0       ERREO

0x05

...

0x07

Reserved         
0x08INTENCLR7:0       ERR
0x09INTENSET7:0       ERR

0x0A

...

0x13

Reserved         
0x14INTFLAGA7:0OSC32KCTRLOSCCTRLRSTCSUPCPMFCWFCRDSU
15:8TRAMPACEICRTCWDTFREQMMCLKGCLK
23:16        
31:24        
0x18INTFLAGB7:0SERCOM1SERCOM0EVSYSIDAUPRMDMA1DMA0PORT
15:8  TCC3TCC2TCC1TCC0SERCOM3SERCOM2
23:16        
31:24        
0x1CINTFLAGC7:0TCC7TCC6TCC5TCC4SERCOM7SERCOM6SERCOM5SERCOM4
15:8ETHPDECCCL SPI_IXSPTCACADC
23:16      USBTRNG
31:24        
0x20INTFLAGD7:0       SQI
15:8        
23:16        
31:24        

0x24

...

0x33

Reserved         
0x34STATUSA7:0OSC32KCTRLOSCCTRLRSTCSUPCPMFCWFCRDSU
15:8TRAMPACEICRTCWDTFREQMMCLKGCLK
23:16        
31:24        
0x38STATUSB7:0SERCOM1SERCOM0EVSYSIDAUPRMDMA1DMA0PORT
15:8  TCC3TCC2TCC1TCC0SERCOM3SERCOM2
23:16        
31:24        
0x3CSTATUSC7:0TCC7TCC6TCC5TCC4SERCOM7SERCOM6SERCOM5SERCOM4
15:8ETHPDECCCL SPI_IXSPTCACADC
23:16      USBTRNG
31:24        
0x40STATUSD7:0       SQI
15:8        
23:16        
31:24