49.6.4 Interrupts

The PTC has the following interrupt sources:

  • End of Conversion:EOC
  • Window Monitor: WCOMP
  • Analog Core Ready:ACRRDY

These interrupts are asynchronous wake-up sources. See Sleep Mode Controller for details.

Note: Interrupts must be globally enabled for interrupt requests to be generated. Refer to Nested Vector Interrupt Controller for details.