8.5 Peripheral Bus A Address Map
| Peripheral Bus A Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| DSU | 0x4400_0000 | 0x4400_1FFF |
| FCR | 0x4400_2000 | 0x4400_3FFF |
| FCW | 0x4400_4000 | 0x4400_5FFF |
| PM | 0x4400_6000 | 0x4400_FFFF |
| SUPC | 0x4400_8000 | 0x4401_1FFF |
| RSTC | 0x4400_A000 | 0x4401_FFFF |
| OSCCTRL | 0x4400_C000 | 0x4402_1FFF |
| OSC32KCTRL | 0x4400_E000 | 0x4402_FFFF |
| GCLK | 0x4401_0000 | 0x4403_1FFF |
| MCLK | 0x4401_2000 | 0x4403_FFFF |
| FREQM | 0x4401_4000 | 0x4404_1FFF |
| WDT | 0x4401_6000 | 0x4404_3FFF |
| RTC | 0x4401_8000 | 0x4404_FFFF |
| EIC | 0x4401_A000 | 0x4405_1FFF |
| PAC | 0x4401_C000 | 0x4405_3FFF |
| TRAM | 0x4401_E000 | 0x4405_FFFF |