8.6 Peripheral Bus B Address Map
| Peripheral Bus B Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| PORT | 0x4480_0000 | 0x4480_1FFF |
| DMA0 | 0x4480_2000 | 0x4480_FFFF |
| DMA1 | 0x4480_4000 | 0x4481_1FFF |
| HMATRIX | 0x4480_6000 | 0x4481_FFFF |
| CMCC | 0x4480_8000 | 0x4482_1FFF |
| PRM | 0x4480_A000 | 0x4482_3FFF |
| IDAU | 0x4480_C000 | 0x4482_7FFF |
| EVSYS | 0x4480_E000 | 0x4483_FFFF |
| SERCOM0 | 0x4481_0000 | 0x4484_1FFF |
| SERCOM1 | 0x4481_2000 | 0x4484_FFFF |
| SERCOM2 | 0x4481_4000 | 0x4485_1FFF |
| SERCOM3 | 0x4481_6000 | 0x4485_FFFF |
| TCC0 | 0x4481_8000 | 0x4486_1FFF |
| TCC1 | 0x4481_A000 | 0x4486_FFFF |
| TCC2 | 0x4481_C000 | 0x4487_1FFF |
| TCC3 | 0x4481_E000 | 0x448E_FFFF |