8.7 Peripheral Bus C Address Map
| Peripheral Bus C Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| SERCOM4 | 0x4500_0000 | 0x4500_1FFF |
| SERCOM5 | 0x4500_2000 | 0x4500_3FFF |
| SERCOM6 | 0x4500_4000 | 0x4500_5FFF |
| SERCOM7 | 0x4500_6000 | 0x4500_FFFF |
| TCC4 | 0x4500_8000 | 0x4501_1FFF |
| TCC5 | 0x4500_A000 | 0x4501_3FFF |
| TCC6 | 0x4500_C000 | 0x4501_5FFF |
| TCC7 | 0x4500_E000 | 0x4501_FFFF |
| ADC | 0x4501_0000 | 0x4502_FFFF |
| AC | 0x4501_2000 | 0x4503_1FFF |
| PTC | 0x4501_4000 | 0x4505_FFFF |
| I2S | 0x4501_6000 | 0x4506_1FFF |
| PCC | 0x4501_8000 | 0x4506_3FFF |
| CCL | 0x4501_A000 | 0x4506_FFFF |
| PDEC | 0x4501_C000 | 0x4507_1FFF |
| CAN0 | 0x4501_E000 | 0x450F_FFFF |
| CAN1 | 0x4502_0000 | 0x4502_1FFF |
| ETH | 0x4502_2000 | 0x4502_3FFF |
| TRNG | 0x4502_4000 | 0x4502_5FFF |
| SDMMC0 | 0x4502_6000 | 0x4502_7FFF |
| SDMMC1 | 0x4502_8000 | 0x4502_9FFF |
| USBHS | 0x4502_A000 | 0x4502_BFFF |
| EBI | 0x4502_C000 | 0x4502_CFFF |