8.3 Peripheral Address Space
| Start Address | End Address | Size | Device Configuration: | IDAU | ||||
|---|---|---|---|---|---|---|---|---|
| Peripheral Address Space | 2 MB Flash, 512 KB RAM | 1 MB Flash, 256 KB RAM | Disabled | Enabled | ID | |||
| 0x4000_0000 | 0x43FF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||
| 0x4400_0000 | 0x4403_FFFF | 256KB | APB A | MR_EXEMPT | MR_EXEMPT | 15 | ||
| 0x4404_0000 | 0x447F_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||
| 0x4480_0000 | 0x4483_FFFF | 256KB | APB B | MR_EXEMPT | MR_EXEMPT | 16 | ||
| 0x4484_0000 | 0x44FF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||
| 0x4500_0000 | 0x4503_FFFF | 256KB | APB C | MR_EXEMPT | MR_EXEMPT | 17 | ||
| 0x4580_0000 | 0x45FF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||
| 0x4600_0000 | 0x4600_0FFF | 8KB | USBHS | EXEMPT | MR_SECnNONSEC | 18 | ||
| 0x4600_1000 | 0x47FF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||
| 0x4800_0000 | 0x4800_03FF | 1KB | HSM MAILBOX | EXEMPT | MR_SECnNONSEC | 19 | ||
| 0x4800_0400 | 0x5FFF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 | ||