40.7.2.1 Data Bus Width
A data bus width of 8 or 16 bits can be selected for each chip select. This option is con-trolled by the field DBW in SMC_MODE (Mode Register) for the corresponding chip select.
A data bus width of 8 or 16 bits can be selected for each chip select. This option is con-trolled by the field DBW in SMC_MODE (Mode Register) for the corresponding chip select.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.