16.6 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00WRCTRL31:24        
23:16KEY[7:0]
15:8PERID[15:8]
7:0PERID[7:0]
0x04EVCTRL7:0       ERREO

0x05

...

0x07

Reserved         
0x08INTENCLR7:0       ERR
0x09INTENSET7:0       ERR

0x0A

...

0x13

Reserved         
0x14INTFLAGA31:24        
23:16        
15:8TRAMPACEICRTCWDTFREQMMCLKGCLK
7:0OSC32KCTRLOSCCTRLRSTCSUPCPMFCWFCRDSU
0x18INTFLAGB31:24        
23:16        
15:8  TCC3TCC2TCC1TCC0SERCOM3SERCOM2
7:0SERCOM1SERCOM0EVSYSIDAUPRMDMA1DMA0PORT
0x1CINTFLAGC31:24        
23:16      USBTRNG
15:8ETHPDECCCL SPI_IXSPTCACADC
7:0TCC7TCC6TCC5TCC4SERCOM7SERCOM6SERCOM5SERCOM4
0x20INTFLAGD31:24        
23:16        
15:8        
7:0       SQI

0x24

...

0x33

Reserved         
0x34STATUSA31:24        
23:16        
15:8TRAMPACEICRTCWDTFREQMMCLKGCLK
7:0OSC32KCTRLOSCCTRLRSTCSUPCPMFCWFCRDSU
0x38STATUSB31:24        
23:16        
15:8  TCC3TCC2TCC1TCC0SERCOM3SERCOM2
7:0SERCOM1SERCOM0EVSYSIDAUPRMDMA1DMA0PORT
0x3CSTATUSC31:24        
23:16      USBTRNG
15:8ETHPDECCCL SPI_IXSPTCACADC
7:0TCC7TCC6TCC5TCC4SERCOM7SERCOM6SERCOM5SERCOM4
0x40STATUSD31:24        
23:16        
15:8        
7:0       SQI