Reading the STATUSA register returns the peripheral write protection status of the
indicated peripherals:
0: Peripheral is not write protected.
1: Peripheral is write protected.
Table 16-10. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name:
STATUSA
Offset:
0x34
Reset:
0x00000000
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
TRAM
PAC
EIC
RTC
WDT
FREQM
MCLK
GCLK
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
OSC32KCTRL
OSCCTRL
RSTC
SUPC
PM
FCW
FCR
DSU
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 15 – TRAM Trust RAM
Bit 14 – PAC Peripheral Access
Controller
Bit 13 – EIC External Interrupt
Controller
Bit 12 – RTC Real Time
Clock
Bit 11 – WDT Watchdog Timer
Bit 10 – FREQM Frequency
Meter
Bit 9 – MCLK Main Clock
Bit 8 – GCLK Generic Clock Controller
Bit 7 – OSC32KCTRL 32 K Oscillator Controller
Bit 6 – OSCCTRL Oscillator
Controller
Bit 5 – RSTC Reset
Controller
Bit 4 – SUPC Startup Power
Controller
Bit 3 – PM Interrupt Flag for the Power
Manager
Bit 2 – FCW Flash Controller Write
Bit 1 – FCR Flash Controller
Read
Bit 0 – DSU Device Service
Unit
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.