16.6.12 Peripheral Write Protection Status and Clear D

Reading the STATUSD register returns the peripheral write protection status of the indicated peripherals:

0: Peripheral is not write protected.

1: Peripheral is write protected.

Table 16-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: STATUSD
Offset: 0x40
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SQI 
Access R/W 
Reset 0 

Bit 0 – SQI Serial Quad Interface