53.4 ADC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| ADC Throughput Rates | |||||||
| ADC_57 | FTPR (1) | Sample-Rate for ADC with SAMC = 4 (min) | — | — | 2.5 | Msps | 12-bit resolution, Rsource Impedance ≤ 200 Ω |
| — | — | 2.8571 | 10-bit resolution, Rsource Impedance ≤ 250 Ω | ||||
| — | — | 3.333333 | 8-bit resolution, Rsource Impedance ≤ 300 Ω | ||||
| — | — | 4 | 6-bit resolution, Rsource Impedance ≤ 400 Ω | ||||
|
Note:
| |||||||