53.6 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| NVM_5 | FREAD(1) | Flash Read(1) | 0 Wait States | — | — | (*) | MHz | VDDIOx = 3.3V,
FCR.CTRLA.AUTOWS = 0 |
| 1 Wait States | — | — | (*) | |||||
| 2 Wait States | — | — | (*) | |||||
| 3 Wait States | — | — | (*) | |||||
| 4 Wait States | — | — | (*) | |||||
| 5 Wait States | — | — | (*) | |||||
| 0 Wait States | — | — | (*) | MHz | VDDIOx = 1.8V or
VDDIO(min) whichever is greater, FCR.CTRLA.AUTOWS = 0 | |||
| 1 Wait States | — | — | (*) | |||||
| 2 Wait States | — | — | (*) | |||||
| 3 Wait States | — | — | (*) | |||||
| 4 Wait States | — | — | (*) | |||||
| 5 Wait States | — | — | (*) | |||||
|
Note:
| ||||||||