53.1 CPU Electrical Characteristics
| Param. No. | VDDIOx, AVDD, Range | VDDREG Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
|---|---|---|---|---|---|---|---|
| DC_5 | 1.7V to 3.63V | 1.7-1.8V | -40°C to +125°C | 100 MHz | Industrial | ||
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Industrial
Temperature Devices Operating Ambient Temperature Range Operating Junction Temperature Range | TA
TJ | -40 — | — | 125 150 | °C | ||
| Power
Dissipation: Internal Chip Power Dissipation: PINT = (VDDIOx x (IDD –∑ IOHVDDIOx)) + (VUSB3V3 x IDDUSB) + (AVDD x (IDDANA - ∑ IOHAVDD)) + (VDDREG x IDDREG) I/O Pin Power Dissipation: PI/O = ∑ ((VDDIOx – VOHVDDIOx) x IOHVDDIOx) + ∑ (VOL x IOLVDDIOx) + ∑ ((AVDD – VOHAVDD) x IOHAVDD) + ∑ (VOL x IOLAVDD) | PD | PINT + PI/O | W | ||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
| Characteristics | Symbol | Typ. | Max. | Unit | |||
|---|---|---|---|---|---|---|---|
| Thermal Resistance, 144-pin TQFP (16x16x1 mm) Package | θJA | 17.1 | — | °C/W | |||
| Thermal Resistance, 100-pin eTQFP (14x14x1 mm) Package | θJA | 18.5 | — | °C/W | |||
| Thermal Resistance, 64-pin QFN (9x9x0.9 mm) Package | θJA | 18.6 | — | °C/W | |||
| Thermal Resistance, 64-pin TQFP (10x10x1 mm) Package | θJA | 21.3 | — | °C/W | |||
|
Note:
| |||||||