53.2 I/O Pin AC/DC Electrical Specifications
| AC - DC CHARACTERISTICS | Standard Operating
Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.6V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| DI_25 | TRISE | I/O pin Rise Time (DRVSTR = 4x) | — | — | 11.1 | ns | VDDIOx(min), CLOAD = 30 pF(max) |
| DI_27 | TFALL | I/O pin Fall Time (DRVSTR = 4x) | — | — | 10.6 | ns | |
| DI_29 | TRISE | I/O pin Rise Time (DRVSTR = 8x, SLEW = FAST) | — | — | 6.3 | ns | |
| I/O pin Rise Time (DRVSTR = 8x, SLEW = SLOW4) | — | — | 21.1 | ns | |||
| I/O pin Rise Time (DRVSTR = 8x, SLEW = SLOW8) | — | — | 38.7 | ns | |||
| I/O pin Rise Time (DRVSTR = 8x, SLEW = SLOW12) | — | — | 54.6 | ns | |||
| DI_31 | TFALL | I/O pin Fall Time (DRVSTR = 8x, SLEW = FAST) | — | — | 6.1 | ns | |
| I/O pin Fall Time (DRVSTR = 8x, SLEW = SLOW4) | — | — | 24 | ns | |||
| I/O pin Fall Time (DRVSTR = 8x, SLEW = SLOW8) | — | — | 41.7 | ns | |||
| I/O pin Fall Time (DRVSTR = 8x, SLEW = SLOW12) | — | — | 61.5 | ns | |||
|
Note:
| |||||||