26.9.1 DMA Control A Register

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLE  
Access R/W 
Reset 1 

Bit 1 – ENABLE DMA Enable

If the DMA is enabled and this bit is written to zero, the DMA may have outstanding bus transactions that need to complete before it can completely disable.

ValueDescription
0 DMA module and channels are disabled
1 DMA module and channels are enabled