40.7.14.1 Slow Clock Mode Waveforms
The following figure illustrates the read and write operations in Slow Clock mode. They are valid on all Chip Selects.
The following table indicates the value of read and write parameters in Slow Clock mode.
| Read Parameters | Duration (cycles) | Write Parameters | Duration (cycles) |
|---|---|---|---|
| NRD SETUP | 1 | NWE SETUP | 1 |
| NRD PULSE | 1 | NWE PULSE | 1 |
| NCS RD SETUP | 0 | NCS WR SETUP | 0 |
| NCS RD PULSE | 2 | NCS WR PULSE | 3 |
| NRD CYCLE | 2 | NWE CYCLE | 3 |