32.8.54 ETH Greater Than 1518 Byte Frames Transmitted Register

Table 32-69. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: GTBFT1518
Offset: 0x1130
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFTX[31:0] Greater than 1518 Byte Frames Transmitted without Error

This register counts the number of 1518 or above byte frames successfully transmitted without error i.e., no underrun and not too many retries.