32.8.44 ETH Frames Transmitted

Table 32-59. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: FT
Offset: 0x1108
Reset: 0x00000000
Property: Read-only(Cleared on Read)

Bit 3130292827262524 
 FTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – FTX[31:0] Frames Transmitted without Error

Frames transmitted without error. This register counts the number of frames successfully transmitted, i.e., no underrun and not too many retries. Excludes pause frames.