18.3.3 General Read Synchronization
Read-synchronized registers are synchronized each time the
register value is updated but the corresponding SYNCBUSY bits are not set. Reading a
read-synchronized register does not start a new synchronization, it returns the last
synchronized value.
Note: The corresponding bits in SYNCBUSY will automatically be set
when the device wakes up from sleep because read-synchronized registers need to be
synchronized. Therefore reading a read-synchronized register before its
corresponding SYNCBUSY bit is cleared will return the last synchronized value before
sleep mode.
Moreover, if a register is also write-synchronized, any write access while the SYNCBUSY bit is set will be discarded and generate an error.