37.9.7 USB Function Address in LPM Payload Register

Table 37-73. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: LPMFADDR
Offset: 0x1365
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
  FUNCADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – FUNCADDR[6:0] Function Address bits.

Function address that will be placed in the LPM payload.