37.9.5 USB Recieve Endpoint n Hub Address Register

Table 37-71. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: RXHUBADDREP
Offset: 0x1086 + n*0x08 [n=0..7]
Reset: 0x0000
Property: Read/Write

Bit 76543210 
 MULTTRANSRXHUBADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – MULTTRANS RX Hub Multiple Translators Bit

ValueDescription
0The USB 2.0 hub has a single transaction translator
1The USB 2.0 hub has multiple transaction translators

Bits 6:0 – RXHUBADDR[6:0] RX Hub Address Bits

When a Low-Speed or Full-Speed device is connected to this endpoint via a Hi-Speed USB 2.0 hub, these bits record the address of the USB 2.0 hub.