37.9.3 USB Transmit Endpoint n Hub Port Register

Table 37-69. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: TXHUBPORT
Offset: 0x1083 + n*0x08 [n=0..7]
Reset: 0x0000
Property: Read/Write

Bit 76543210 
  HUBPORT[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – HUBPORT[6:0] TX Hub Port Bits

When a Low-Speed or Full-Speed device is connected to this endpoint via a Hi-Speed USB 2.0 hub, this field records the port number of that USB 2.0 hub.