44.7.21 ADC Control Interrupt Enable Set Register

Note: Writing a zero to these bits has no effect. Writing a one to these any of these bits will SET the ENABLE bit.
Note: A read of this register provides whether the Interrupt is Enabled (bit=1) or Disabled (bit=0), i.e. a write of a 1 to the bit then a read of the bit will return the interrupt is enabled (=0).
Table 44-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: CTLINTENSET
Offset: 0xFC
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PFFHFULPFFRDYPFFOVFPFFUNF 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 VREFRDYVREFUPD  CRRDY3CRRDY2CRRDY1CRRDY0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 11 – PFFHFUL ADC FIFO Half Full Interrupt Enable

Writing a 1 to this bit will enable the ADC FIFO Half Full interrupt request.

Reading this bit returns whether the PFFHFUL interrupt is enabled (1 = enabled).

Bit 10 – PFFRDY ADC FIFO Data Ready Interrupt Enable

Writing a 1 to this bit will enable the ADC FIFO Data Ready interrupt request.

Reading this bit returns whether the PFFRDY interrupt is enabled (1 = enabled).

Bit 9 – PFFOVF ADC FIFO Write Overflow Error Interrupt Enable

Writing a 1 to this bit will enable the ADC FIFO Overflow Error interrupt request,

Reading this bit returns whether the PFFOVF interrupt is enabled (1 = enabled).

Bit 8 – PFFUNF ADC FIFO Read Underflow Error Interrupt Enable

Writing a 1 to this bit will enable the ADC FIFO Read Underflow Error interrupt request.

Reading this bit returns whether the PFFUNF interrupt is enabled (1 = enabled).

Bit 7 – VREFRDY Voltage Reference Ready Interrupt Enable

Writing a 1 to this bit will Enable the ADC Voltage Reference Ready as an interrupt request.

Reading this bit returns whether the VREFRDY interrupt is enabled (1 = enabled).

Bit 6 – VREFUPD Voltage Reference Ready Updated Interrupt Enable

Writing a 1 to this bit will Enable the ADC Voltage Reference Ready Updated as an interrupt request.

Reading this bit returns whether the VREFUPD interrupt is enabled (1 = enabled).

Bits 0, 1, 2, 3 – CRRDYn Core n Ready Interrupt Enable

Writing a 1 to this bit will enable the Core n Ready as an interrupt request.

Reading this bit returns whether the CRRDYn interrupt is enabled (1 = enabled).